IESNA:LM-63-2002
[TEST]P1343779
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R15W2N902765DE010 E3A301GPH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 2700K CCT AND, 90CRI , E3A301GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]323
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
10.7 15.7 22.9 45.9 100.5 182.5 373 785.5 1395.4 1650.2
1896.5 2141.9 2369.1 2559.1 2714.7 2834.7 2915.4 2957.2 2954.1 2903.2
2799.8 2631.4 2420.6 2179.3 1852.8 1563.4 1261.2 987.2 743.7 361.6
176.3 90.2 27 10.7 3.1 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
10.7 15.1 22.9 45.2 100.9 178.5 361.3 796.8 1412 1640.1
1901.2 2157 2358.7 2557.9 2689.2 2816.5 2895.6 2930.2 2920.5 2865.5
2752.1 2583.3 2376.6 2109.2 1865.4 1543.7 1265.6 983.8 749.4 370.4
171.2 87.7 26.7 11 3.1 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
10.7 15.4 22.6 45.2 98.7 173.1 368.2 777.6 1347 1613.4
1839 2074.6 2303.1 2470.5 2620.4 2724.1 2797.3 2832.2 2817.7 2750.8
2640.2 2463.3 2273.2 2015.6 1766.1 1480.5 1203.7 967.1 710.4 344.7
169 87.7 26.4 10.7 3.1 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
10.7 15.4 22.9 44.6 95.8 173.4 351.3 705.1 1283.8 1512.2
1733.1 1975.4 2178 2348.9 2472.1 2569.8 2638.3 2661.9 2640.5 2568.3
2458.3 2292.7 2101.4 1879.5 1599.6 1351.7 1104.7 875.4 655.1 330.5
162.1 84.8 26.7 11.6 3.1 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
10.7 15.4 22.9 41.5 95.5 164.3 332.1 660.4 1175.4 1387.2
1603 1811.7 2003 2148.8 2274.5 2363.4 2412.4 2423.7 2390.1 2320.7
2213.8 2069.3 1887.1 1670.6 1426.5 1200.9 955.2 739.9 576.2 295.7
154 82 25.8 11.6 3.1 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
10.7 15.4 22.6 40.5 90.8 161.2 310.4 608 1057.3 1250.2
1451.3 1640.4 1802.6 1926.7 2040.1 2104.2 2144.4 2149.1 2110.5 2037.6
1928.5 1790.3 1615.3 1397.2 1212.2 988.2 812.5 646.3 499.3 265.5
137.6 76.7 26.7 11.3 3.1 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
10.7 15.4 22 39.9 89.2 154 288.4 534.1 934.1 1099.4
1267.2 1427.4 1581.4 1682.8 1766.1 1819.5 1847.8 1840.9 1802.2 1729.3
1623.5 1483 1321.5 1147.1 972.1 814.7 655.7 531.3 423.2 224
121.9 68.8 27.3 11.6 3.5 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
10.7 14.8 21.7 38.3 86.4 146.1 260.8 462.8 794.6 945.4
1077.1 1222.2 1332.5 1422.7 1488.4 1521 1534.9 1521.3 1472.6 1407.3
1306.4 1198 1048.2 908.7 757.5 642.2 527.5 437.4 348.8 182.9
104.6 63.2 27.6 11.3 3.8 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
10.7 14.8 21.7 35.5 81.1 137.9 237.2 401.9 661.1 783.6
902.7 1006.7 1092.2 1165.4 1206.5 1225.4 1225.4 1206.2 1162.8 1103.5
1014.5 913.4 808.4 700.3 585.7 492.7 412.2 343.4 284 155.5
91.4 56.9 25.1 11 3.5 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
10.7 15.1 21.1 34.9 75.7 129.4 212.1 352.8 545.4 633.4
705.1 787.1 857.1 904.6 928.5 936.3 928.8 905.5 871 826
760.4 682.1 604.5 523.1 445.8 377 320.8 270.5 228.1 134.5
78.9 49 24.8 9.7 3.8 0.6 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
10.7 13.5 17 22 31.7 52.2 72 88 98.7 99.6
98 94.9 92.4 89.2 86.1 82 78.2 73.8 68.8 63.8
58.4 54 49.3 44.3 39.9 35.2 30.8 26.1 20.4 9.1
5.7 2.2 0.6 0 0 0 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
10.7 12.6 13.5 14.5 15.1 15.1 14.8 14.5 13.5 13.2
12.6 11.9 11 10.4 9.7 8.8 8.2 7.2 6.3 5
4.1 2.8 1.9 1.6 0.9 0.9 0.6 0.3 0.3 0
0 0 0 0 0.3 0.3 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0
10.7 11 10.1 9.1 7.9 6.3 5.3 4.1 3.1 2.8
2.5 1.9 1.6 1.6 0.9 0.6 0.6 0.6 0.6 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.6 0.6 0.9 0.9 1.3 1.3 1.3
1.3 1.3 1.3 0.9 0.9 0.9 0.9 0.9 0
10.7 9.1 6.9 5.3 4.1 2.8 1.9 1.3 0.6 0.6
0.3 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.6 0.9 1.3 1.3 1.3 1.3
0.9 0.9 0.9 0.9 0.6 0.6 0.6 0.3 0
10.7 7.5 5.3 3.8 2.2 1.3 0.9 0.6 0.3 0.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.6 0.9 1.3 1.3 1.3 1.6 1.3
1.3 0.9 0.9 0.6 0.6 0.3 0.3 0 0
10.7 6.9 4.7 2.8 1.6 0.9 0.6 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.3
0.3 0.6 0.6 0.9 1.3 1.6 1.9 1.9 1.9 1.6
1.6 1.3 1.3 0.9 0.9 0.6 0.3 0 0
10.7 6.6 4.4 2.5 1.6 0.9 0.6 0.6 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0.3 0.3 0.3 0.3 0.3 0.6
0.6 0.6 0.9 1.3 1.6 1.6 1.9 1.9 1.9 1.9
1.6 1.6 1.3 0.9 0.9 0.6 0.3 0.3 0
